Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Deadbreak Jacket Seal and Grounding Kits
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
  4. Deadbreak Jacket Seal and Grounding Kits

Deadbreak Jacket Seal and Grounding Kits

Deadbreak Jacket Seal and Grounding Kit
Product description

Prysmian Jacket Seal kits are cold-shrink tubes expanded onto a spiral carrier tube for the re-jacketing of medium-voltage and other power cables. These kits should be used when the jacket of a power cable is removed, and a moisture seal must be reconstructed. These kits are designed for use on LC and Tape Shielded cables. All components needed to connect to the shield are included, and installation is quick and easy by unwinding the cord and shrinking the jacket seal over the desired area.

 

Features

  • Range Taking
  • Submersible solution for re-jacketing medium voltage power cables

 

Included in the Kit

  • Cold Shrink Jacket Seal
  • Sealing Mastic
  • Constant Force Spring
  • Tinned Copper Braid with Bleeder Wire

 

Product Offering

Catalog IDMin. Seal DiameterMax. Seal DiameterNom. Relaxed Tube LengthTypical Prysmian
Cable Adapter Range
GS40020.651.697.87Cable Adapters E - H
GS41021.342.997.87Cable Adapters J - K
GS41031.342.997.87Cable Adapters L - M
GS41041.342.997.87Cable Adapters N - Q
GS41051.342.997.87Cable Adapters R
Product datasheet
  • ACS-DS-0027-Deadbreak-Jacket-Seal-and-Grounding-Kits.pdf save_alt