EmPowr® Link Shielded Power Cable 15-35 kV (US)
Lead-free cross-linked semi-conducting conductor shield, insulation and semi-conducting insulation shield are extruded over a solid or stranded aluminum conductor and cured in a single operation. Corrugated copper tape and an extruded black jacket are applied over the cable core. These products meet the latest requirements of ANSI/ICEA S-97-682 and AEIC CS8, as applicable, for Tree-Retardant Crosslinked Polyethylene (TRXLPE)- insulated, shielded power cable.
Product Construction
Conductor: Solid or Class B compressed concentric lay stranded 1350 aluminum.
Conductor Shield: Extruded lead-free semi-conducting thermosetting polymeric stress control layer. Insulation: Extruded unfilled lead-free Tree-Retardant Cross-linked Polyethylene (TRXLPE).
Insulation Shield: Extruded lead-free semi-conducting thermosetting layer, clean and free of stripping from insulation.
Longitudinally Applied Corrugated Tape: Copper, 8 or 10 mil thick Longitudinally Applied Corrugated Tape (LACT) with a minimum 375 mil overlap.
Jacket: Black, non-conducting, sunlight-resistant Linear Low-Density Polyethylene (LLDPE).
Features and Benefits
- Lead-free, environmentally friendly cable
- Even distribution of fault current and better heat dissipation
- Allows expansion/contraction of the cable core
- Improved bending characteristics versus helical copper tape shield
- Triple-extruded for clean interfaces
- Class 10,000 environment utilized for cable core material handling
- Excellent moisture resistance
- High dielectric strength
- Low dielectric loss
- Excellent resistance to water treeing
- Clean-stripping insulation shield
- Sunlight-resistant
Temperature Rating
- Normal 90°C
- Emergency 130°C (Operation at the emergency overload temperature shall not exceed 1500 hours cumulative during the lifetime of the cable)
- Short Circuit 250°C
Applications
EmPowr® Link+ cables are intended for use in dry or wet locations for the distribution of three-phase medium-voltage power. These cables may be installed in ducts or direct buried.
Options
- Compact conductors
- Copper conductors
- STRANDFILL® blocked conductor Tested in accordance with ICEA T-31-610
- BIFILL® tested to ICEA T-34-664
- blocked conductor
- blocked cable core/LACT
- TRIFILL® tested to ICEA T-34-664
- blocked conductor
- blocked cable core/LACT
- sealed overlap and blocked LACT/jacket
- Sealed LACT overlap
- True Triple Extrusion
- Low-strip insulation shield
- Red stripes on jacket
- Semi-conducting thermoplastic jacket
- CL™ XLPE jacket
- 3 X 1/C triplex or parallel
- TRXLPE Class III insulation for 105°/140°C temperature rating
- Type MV-90 UL 1072
- Type MV-105 UL 1072