Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. EmPowr® Underground Distribution - Primary Combined Duct & Cable
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
  4. EmPowr® Underground Distribution - Primary Combined Duct & Cable

EmPowr® Underground Distribution - Primary Combined Duct & Cable

EmPowr® Underground Distribution - Primary Combined Duct & Cable
Product description

Product Construction

Complete Assembly: EmPowr® Combined Duct & Cable consists of an insulated conductor factory-installed in a black, high-density polyethylene conduit. The polyethylene conduit is extruded directly over any pre-made single medium-voltage cable. 

Complete Cable: All underground distribution cables in EmPowr are manufactured and tested in accordance with applicable industry standards and/or individual customer specifications. See the appropriate catalog section for a complete cable description. 

Conduit: The high-density polyethylene EPEC-A Conduit is manufactured and tested in accordance with NEMA Standard TC7, “Smooth-wall Coilable Electrical Polyethylene Conduit.” 

 

Applications

EmPowr Combined Duct & Cable offers an economical alternative to pulling cable in previously installed short lengths of duct joined with sleeve couplings. The inherent construction advantages and versatility of the EmPowr design are ideally suited for underground primary distribution systems up to 46 kV. 

 

Features and Benefits

In addition to the initial labor savings achieved by installing cable and conduit in a single operation, cable replacement costs and ground disruption are significantly lower with the EmPowr cable system. Tough, yet light and flexible, high-density polyethylene conduit provides ease of installation and high impact resistance for cable protection. 

 

Options

  • EPEC-B, EPEC-40 or EPEC-80 smooth-wall coilable electrical polyethylene conduit TC7
  • Gray or red color
  • Extruded red stripes
Product datasheet
  • EmPowr® Underground Distribution - Primary Combined Duct & Cable (US).PDF save_alt