Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. PowrNet® Cable
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
  4. PowrNet® Cable

PowrNet® Cable

PowrNet® 600 Volt Secondary Network Cable
Product description

The PowrNet® cable is designed for use in congested urban secondary network ducts and buried systems, and is suitable for both wet and dry environments. It is engineered for maximum reliability, easy installation, and low smoke emissions. This unique cable features a track-resistant design that minimizes smoke and gas production. 

These performance characteristics are further enhanced by excellent abrasion and tear resistance and a low coefficient of friction, enabling easy installation in existing duct systems. 

PowrNet network cables are manufactured to comply with ANSI/NEMA WC70, ICEA S-95-658, and are rated for 2000 volts or less for the distribution of electrical energy.

 

Performance Features

Installation Performance

  • Offers increased flexibility
  • Reduces springback
  • Low coefficient of friction
  • Highly resistant to abuse and tearing

Environmental Performance

  • Fire- and flame-resistant
  • Resistant to oils and chemicals
  • Generates low levels of combustible and caustic gases

 

PowrNet: The Sustainable Choice for Modernizing Secondary Networks

With its Low-Smoke, Zero-Halogen (LSZH) jacket, PowrNet is designed to meet the demands of modernizing secondary networks. As energy consumption continues to rise in densely populated urban areas, existing power and secondary networks must operate under increasingly challenging conditions. Prysmian is at the forefront of this trend, offering the highly engineered PowrNet cable to tackle the challenges of demanding urban environments.

 

Installation Performance

Prysmian has designed PowrNet for installation in both ducts and direct burial, ensuring reliability and ease of installation. It features a low coefficient of friction, enhanced tear strength, and exceptional flexibility, making it ideal for challenging installation conditions. 

 

Environmental Performance

As aging urban electrical networks strive to meet modern electrical demand, utility engineers face the challenge of finding affordable, reliable, and safe solutions. PowrNet addresses this with its low-smoke, zero-halogen jacket, which significantly reduces smoke and gas emissions during a fire. Its track-resistant design also minimizes combustible gases generated by electrical leakage in harsh environments with salts, oils, and chemicals. Additionally, PowrNet cables are engineered to resist flame propagation, ensuring high safety and performance in extreme conditions. 

Product datasheet
  • UTY-0011-1025_PowrNet 600 V Secondary Network Cable.pdf save_alt