Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. PowrNet® Underground Network Cable (US)
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
  4. PowrNet® Underground Network Cable (US)

PowrNet® Underground Network Cable (US)

PowrNet® 600 V Underground Network Cable
Product description

PowerNet® 600 V network cables consist of a Class B compressed copper conductor, covered with EAM insulation and a black Low-Smoke, Zero-Halogen (LSZH), flame-retardant, lead-free thermoset jacket. All cables are manufactured and tested in accordance with ANSI/NEMA WC70/ICEA S-95-658. 

 

Product Construction

Conductors: Class B compressed copper meeting the requirements of ASTM B8. 

Insulation/Jacket: The extruded thermoset, flame-retardant EAM insulation meets the requirements of an EPR Type II (Class E-2) insulation of ANSI/NEMA WC70/ICEA S-95-658. The extruded thermoset black jacket is a Type II Low-Smoke, Zero-Halogen (LSZH), flame-retardant, lead-free thermoset polyolefin and meets the requirements of ANSI/NEMA WC70/ ICEA S-95-658. 

 

Features and Benefits

PowrNet 600 V network cable was developed for use in congested urban networks (particularly in duct systems) where high-reliability, easy-to-install, low-smoke-and-fume cables are required. This unique cable design provides the advantages of track resistance, low smoke, and reduced gas evolution in the event of a fire. These installed performance features are complemented by excellent abrasion and tear resistance, coupled with a low coefficient of friction, which enables easy pulling into existing duct systems. PowrNet is rated at 600 V and has a wet- and dry-conductor operating temperature rating of 90°C. 

 

Applications

PowerNet cable was engineered for use in congested urban secondary network ducts and buried systems in wet or dry locations where maximum reliability, ease of installation, and low-smoke cables are required. 

 

Options

  • Multiplexed constructions of 2 to 6 conductors
  • Multiplexed with bare ground conductors
  • Compact copper conductors
  • Tinned copper conductors
  • Reduced insulation/jacket thickness for 750 and 1000 kcmil sizes
  • Type RHH/RHW-2 per UL 44
  • Type USE-2 per UL 854
  • UL OIL RES I (PR 1)
  • UL ST-1 limited smoke designation (sizes 1/0 AWG and larger)
  • UL “For CT Use” (sizes 1/0 AWG and larger)
  • EPR insulation
  • 2000 V rating
Product datasheet
  • PowrNet® 600 V Underground Network Cable.pdf save_alt