Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. PowrServ® AR Quadruplex Underground Distribution Cable (US)
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
  4. PowrServ® AR Quadruplex Underground Distribution Cable (US)

PowrServ® AR Quadruplex Underground Distribution Cable (US)

PowrServ® AR Quadruplex Underground Distribution Cable (US)
Product description

Product Construction

Quadruplex PowrServ® abuse-resistant (AR) cables consist of three-phase conductors and one neutral conductor, all insulated with extruded lead-free composite materials: Cross-linked Polyethylene (XLPE) and High-Density Cross-linked Polyethylene (HDXLPE). These cables are twisted together to form a quadruplex assembly. The XLPE-insulated cables are manufactured and tested in accordance with ANSI/ICEA S-81-570 and UL 854, and are listed as a Type USE-2 cable.

 

Conductors: The conductors are made of Class B or Super Extended Stranded (SIW) compressed 1350-H19 aluminum.

Composite Insulation: The extruded lead-free cross-linked polyethylene insulation meets the requirements of ANSI/ICEA S-81-570. The extruded lead-free, high-density, cross-linked polyethylene meets ASTM D1248 Type III. The three-phase conductors are colored black, while the neutral conductor is also black, identifiable by three extruded yellow stripes.

Phase Identification: Phase identification is indicated through white printed legend markings. “Phase A” is marked on one phase conductor, “Phase B” on another, and “Phase C” on the third phase conductor. The neutral conductor features a white printed legend and three extruded yellow stripes for easy identification.

 

Features and Benefits

The dual-extruded composite insulation system provides a high level of protection against damage to the insulation caused by unclean backfill material and by cuts and abrasions that may occur during installation. For applications compliant with the National Electrical Code (NEC), the maximum conductor operating temperature is 90°C in both wet and dry locations. This cable is also suitable for non-code-compliant installations, maintaining the same maximum conductor temperature of 90°C in wet or dry environments.

 

Applications

The PowrServ AR XLPE/HDXLPE underground distribution cable is designed for use in systems operating at 600 volts or less.

 

Options

  • Aluminum stranded conductor (1350-H16 or H26, ¾ Hard)
  • Copper conductors
  • Sizes available range from 250 to 500 kcmil with thin-wall insulation (0.040"/0.040”)
  • Composite PE/HDPE insulation rated for 75°C
  • Alternate phase identification methods
  • Combined duct and cable, factory-installed in extruded HDPE duct
  • MasterPak® reel-less packaging
Product datasheet
  • PowrServ® AR Underground Distribution Cable - Quadruplex Al Conductor (US).pdf save_alt