Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. PowrServ® AR Triplex Underground Distribution Cable (US)
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
  4. PowrServ® AR Triplex Underground Distribution Cable (US)

PowrServ® AR Triplex Underground Distribution Cable (US)

PowrServ® AR Triplex Underground Distribution Cable (US)
Product description

Product Construction

Triplex PowrServ® abuse-resistant (AR) cables consist of two phase conductors and one neutral conductor, all insulated with extruded, lead-free composite Crosslinked Polyethylene (XLPE) and High-Density Crosslinked Polyethylene (HDXLPE). The cables are twisted together to form a triplex assembly. These XLPE-insulated cables are manufactured and tested in accordance with ANSI/ICEA S-81-570 and UL 854 and are certified as Type USE-2 cables.

Conductors: Class B or SIW compressed 1350-H19 aluminum.

Composite Insulation: The extruded lead-free crosslinked polyethylene insulation complies with the requirements of ANSI/ICEA S-81-570. The extruded lead-free, high-density, crosslinked polyethylene meets ASTM D1248 Type III standards. The two-phase conductors are black, while the neutral conductor is also black but marked with three extruded yellow stripes. 

Phase Identification: Phase identification is indicated through white printed legend markings and sequential footage markings on one phase conductor, white printed legend markings on the second phase conductor, and white printed legend markings along with three extruded yellow stripes on the neutral conductor.

 

Features and Benefits

The dual-extruded composite insulation system provides a high level of protection against damage to the insulation from contaminated backfill material and against cuts and abrasions that may occur during installation. For NEC-compliant applications, the maximum conductor operating temperature is 90°C, applicable in both wet and dry locations. This cable is also suitable for non-code-compliant installations, maintaining the same maximum conductor temperature of 90°C in wet or dry environments.

 

Applications

The PowrServ AR XLPE/HDXLPE underground distribution cable is designed for use in underground systems operating at 600 volts or less. 

 

Options

  • Aluminum 1350-H16 or H26 (¾ Hard) stranded conductors
  • Copper conductors
  • Sizes ranging from 250 to 500 kcmil available with thin wall (0.040”/0.040”) insulation
  • Composite PE/HDPE insulation with a 75°C rating
  • Alternative phase identification methods
  • Combined duct and cable factory-installed in extruded HDPE duct
  • MasterPak® reel-less packaging
Product datasheet
  • PowrServ® AR Underground Distribution Cable - Triple Al Conductor (US).pdf save_alt