PowrServ® OH Duplex Neutral-Supported Cable Type NS75-NS90 (Canada)
Duplex NS75/NS90 Service Drop Cable consists of one compact aluminum conductor, insulated with Cross-linked Polyethylene (XLPE), twisted around a bare, compact ACSR stranded neutral conductor that serves as the supporting neutral.
Triplex NS75/NS90 consists of two insulated conductors around a bare neutral.
Quadruplex NS75/NS90 consists of three insulated conductors around a bare neutral.
NS75/NS90 Service Drop Cable is CSA Certified and meets the requirements of CSA C22.2 No. 129 and CAN/CSA C61089 standards, as applicable.
Insulated Conductors: The all-aluminum stranded conductors are Class A smooth body compact 1350-H19 (full hard) aluminum.
Insulation: The standard product is a black, sunlight-resistant, -40°C rated extruded Cross-linked Polyethylene (XLPE).
Bare Neutral: The aluminum conductor, steel-reinforced (ACSR) stranded neutral conductors are Class A, smooth-body, compact-stranded. The direction of the lay of the outer layer is right-hand. ACSR neutral conductors 266.8 kcmil and larger are concentric round conductors per CAN/CSA C61089.
Phase Identification: Phase identification is provided by means of white print legend markings on one of the black colored phase conductors and three longitudinal red stripes on the second black colored phase conductor. Quadruplex cables would be provided with three blue stripes on the third black colored phase conductor. All cables are provided with sequential print marking.