Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. PowrServ® OH Duplex Service Drop Cable Neutral-Supported (US)
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
  4. PowrServ® OH Duplex Service Drop Cable Neutral-Supported (US)

PowrServ® OH Duplex Service Drop Cable Neutral-Supported (US)

PowrServ® OH Duplex Service Drop Cable Neutral-Supported (US)
Product description

Product Construction

Overhead (OH) duplex service drop cable consists of one aluminum conductor insulated with extruded, lead-free Cross-linked Polyethylene (XLPE), twisted around a bare conductor that serves as a supporting neutral. This service drop cable meets the requirements of ANSI/ICEA S-76-474.

Insulated Conductors: The all-aluminum stranded conductors are available in Class A, Class B, or SIW compressed 1350-H19 aluminum. Solid conductors are made from H16 temper aluminum.

Insulation: The insulation is black, extruded, lead-free Cross-linked Polyethylene (XLPE). 

Bare Neutral: The all-aluminum stranded conductors can be made from Class AA or Class A 1350-H19 (AAC) or 6201-T81 alloy (AAAC). Additionally, the aluminum conductor, steel-reinforced (ACSR), is classified as Class AA. The direction of the lay of the outer layer is right-hand.

Phase Identification: Phase identification is indicated by white print legend markings on the phase conductor.

 

Features and Benefits

The insulated conductors in these service drop cables are resistant to weathering, sunlight, abrasion, tearing, cutting, and chemicals. This cable is rated for 600 V and has a maximum conductor operating temperature of 90°C for cross-linked polyethylene insulation. 

 

Applications

Duplex service drop cable is designed to deliver single-phase power from the secondary of a power line or from a pole-mounted transformer to the service entrance conductors at a user's building or other structure. It can also be used as a pole line secondary with service splices at the pole or in mid-span.

 

Options

  • Aluminum 1350-H16 or H26 (¾ Hard) stranded conductor
  • Copper conductors
  • High-molecular-weight Polyethylene (PE) insulation with a 75˚C rating
  • High-Density Polyethylene (HDPE) insulation with a 75˚C rating
  • MasterPak® reel-less packaging
Product datasheet
  • PowrServ® OH Service Drop Cable Neutral-Supported - Duplex Al Conductor (US).PDF save_alt