Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. PowrServ® OH Quadruplex Service Drop Cable Neutral-Supported (US)
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
  4. PowrServ® OH Quadruplex Service Drop Cable Neutral-Supported (US)

PowrServ® OH Quadruplex Service Drop Cable Neutral-Supported (US)

PowrServ® OH Quadruplex  Service Drop Cable Neutral-Supported (US)
Product description

Product Construction

Overhead (OH) quadruplex service drop cable consists of three aluminum conductors insulated with extruded, lead-free, cross-linked polyethylene (XLPE). These conductors are twisted around a bare conductor that serves as a supporting neutral. This service drop cable complies with the ANSI/ICEA S-76-474 standard. 

Insulated Conductors: The all-aluminum stranded conductors can be Class A, Class B, or SIW compressed 1350-H19 aluminum. Solid conductors are of H16 temper.

Insulation: The insulation is black, extruded, lead-free cross-linked polyethylene (XLPE).

Bare Neutral: The all-aluminum stranded conductors are made from Class AA or Class A 1350-H19 (AAC) or the 6201-T81 alloy (AAAC). The aluminum conductor, steel-reinforced (ACSR) is classified as Class AA. The outer layer has a right-handed lay.

Phase Identification: Phase identification is indicated with white print legend markings on one phase conductor, one rib on another phase conductor, and two ribs on the third phase conductor.

 

Features and Benefits

The insulated conductors of the service drop cable are resistant to weathering, sunlight, abrasion, tearing, cutting, and chemicals. This cable is rated for 600 volts, with a maximum conductor operating temperature of 90°C for the cross-linked polyethylene insulation.

 

Applications

Quadruplex service drop cable is designed to deliver a 4-wire three-phase power supply from the secondary power line or a pole-mounted transformer to the service-entrance conductors at the user’s building or other structures. It may also be used as a pole line secondary with service splices at the pole or mid-span.

 

Options

  • Aluminum 1350-H16 or H26 (¾ Hard) stranded conductor
  • Copper conductors
  • High-molecular-weight polyethylene (PE) insulation, rated for 75˚C
  • High-density polyethylene (HDPE) insulation, rated for 75˚C
  • MasterPak® reel-less packaging
Product datasheet
  • PowrServ® OH Service Drop Cable Neutral-Supported - Quadruplex Al Conductor (US).PDF save_alt