PowrServ® OH Triplex Neutral-Supported Cable Type NS75 (Canada)
Features and Benefits
The insulated conductors of NS75 Service Drop cables are resistant to weathering, sunlight, abrasion, tearing, cutting and chemicals. The cable is rated at 600 V and has a maximum conductor operating temperature of 75°C for polyethylene insulation.
Applications
Duplex and Triplex NS75 Service Drop Cable is intended to deliver single-phase power from the secondary overhead power line or pole-mounted transformer to the service entrance conductors at the user’s building or other structure.
Quadruplex NS75 Service Drop Cable is intended to deliver three-phase power from the secondary overhead power line or pole-mounted transformers to the service entrance conductors at the user’s building or other structure.
The NS75 cable may also be used as a pole-line secondary with service splices at the pole (see CEC rule 12-318). The NS75 cable is rated for use on systems having nominal voltages of 600 V or less.
Options
- Reduced-size insulated conductor for use as a water heater control conductor
- Color-coded PVC jackets, which are used for phase identification and FT1-rated for flame retardancy
- Alternate phase identification by the use of printed numbers on the black colored insulation
- Neutral conductor corrosion-resistant inhibitor treatment
- Neutral supported cable is available with annealed copper conductors
- Concentric stranded Class A, 6101-T81 aluminum alloy stranded neutral messenger conductor (A2)
- Concentric stranded Class A, 6101-T81 aluminum alloy – high-strength steel-reinforced stranded neutral messenger conductor (A2/S3A, AACSR)
- CSA C68.8 for distribution utilities