Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. PowrServ® XL Duplex Underground Distribution Cable (US)
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
  4. PowrServ® XL Duplex Underground Distribution Cable (US)

PowrServ® XL Duplex Underground Distribution Cable (US)

PowrServ® XL Duplex Underground Distribution Cable
Product description

Duplex 600 V PowrServ® XL cables consist of one phase conductor and one neutral conductor, each insulated with extruded, lead-free, Cross-linked Polyethylene (XLPE). The cables are twisted together to form a duplex assembly. These XLPE-insulated cables are manufactured and tested in accordance with ANSI/ICEA S-105-692 and UL 854 and are listed as Type USE-2. 

 

Product Construction

Conductors: Class B or SIW compressed 1350-H19 aluminum. 

Insulation: The insulation is extruded lead-free Crosslinked Polyethylene (XLPE). The phase conductor is black, and the neutral conductor is black, identified by three extruded yellow stripes. 

Phase Identification: Phase identification is provided by means of white print legend markings and sequential footage markings on the phase conductor and white print legend markings and three extruded yellow stripes on the neutral conductor. 

 

Features and Benefits

600 V PowrServ XL underground distribution cables are suitable for direct burial or installations in ducts and are resistant to abrasion, impact and sunlight. For NEC-compliant applications, the maximum conductor operating temperature is 90°C in wet or dry locations. This cable is also suitable for non-code-compliant installations with a maximum conductor temperature of 90°C in wet or dry locations. 

 

Applications

  • PowrServ XL underground distribution cable is intended for use in underground systems operated at 600 volts or less. 

 

Options

  • Aluminum 1350-H16 or H26 (¾ Hard) stranded conductor
  • Copper conductors
  • Series 8000 aluminum alloy conductor
  • Sizes 250 through 500 kcmil available with thin-wall (0.080”) insulation
  • High-molecular-weight Polyethylene (PE) insulation, 75˚C rating
  • Type RHH/RHW-2 per UL 44
  • Other phase identification methods
  • Combined Duct & Cable factory-installed in extruded HDPE duct
  • MasterPak® reel-less packaging
Product datasheet
  • PowrServ® XL Underground Distribution Cable - Duplex Al Conductor (US).pdf save_alt