Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. PowrServ® XL Quadruplex Underground Distribution Cable (US)
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
  4. PowrServ® XL Quadruplex Underground Distribution Cable (US)

PowrServ® XL Quadruplex Underground Distribution Cable (US)

PowrServ® XL Quadruplex Underground Distribution Cable (US)
Product description

Quadruplex 600 V PowrServ® XL cables consist of three-phase conductors and one neutral conductor, all of which are insulated with extruded lead-free Cross-linked Polyethylene (XLPE). The cables are twisted together to form a quadruplex assembly. These XLPE-insulated cables are manufactured and tested in accordance with ANSI/ICEA S-105-692 and UL 854 and are listed as Type USE-2. 

 

Product Construction

Conductors: Class B or SIW compressed 1350-H19 aluminum. 

Insulation: The insulation is extruded lead-free Cross-linked Polyethylene (XLPE). The three-phase conductors are black, and the neutral conductor is black, identified by three extruded yellow stripes. 

Phase Identification: Phase identification is provided by means of white print legend markings, “Phase A” marking, and sequential footage markings on one phase conductor, white print legend markings and “Phase B” marking on another phase conductor, white print legend markings and “Phase C” marking on another phase conductor, and white print legend markings and three extruded yellow stripes on the neutral conductor. 

 

Features and Benefits

600 V PowrServ XL underground distribution cables are suitable for direct burial or installations in ducts and are resistant to abrasion, impact and sunlight. For NEC-compliant applications, the maximum conductor operating temperature is 90°C in wet or dry locations. This cable is also suitable for non-code-compliant installations with a maximum conductor temperature of 90°C in wet or dry locations. 

 

Applications

PowrServ XL underground distribution cable is intended for use in underground systems operated at 600 volts or less. 

 

Options

  • Aluminum 1350-H16 or H26 (¾ Hard) stranded conductor
  • Copper conductors
  • Series 8000 aluminum alloy conductor
  • Sizes 250 through 500 kcmil available with thin wall (0.080") insulation
  • High-molecular-weight Polyethylene (PE) insulation, 75˚C rating
  • Type RHH/RHW-2 per UL 44 • Other phase identification methods
  • Combined Duct & Cable factory-installed in extruded HDPE duct
  • MasterPak® reel-less packaging
Product datasheet
  • PowrServ® XL Underground Distribution Cable - Quadruplex Al Conductor (US).pdf save_alt