PowrServ® XL Underground Secondary Cable Type USEB-90 (Canada)
USEB-90 Underground Service Entrance Cable consists of two compact aluminum conductors individually insulated with RW90 XLPE insulation, laid in parallel, with a helical plain copper wire serving and an overall PVC jacket covering. The copper wire serving is the neutral. The product is CSA Certified and meets the USEB-90 cable requirements of CSA C22.2 No. 52.
Product Construction
Conductors: The aluminum stranded conductors are Class B compact 1350 aluminum.
Insulation: The insulation is sunlight-resistant, black Linear Low-Density Polyethylene (LLDPE) that meets the requirements of CSA C22.2 No. 38 for Type RW90 insulation.
Neutral Conductor: An annealed, plain copper wire serving is applied over the top of the two power conductors. The neutral conductor may be equal to the equivalent copper AWG size of the power conductor, or it may be reduced.
Binder/Separator Tape: A separator tape is applied over the helically applied neutral conductor wires.
Jacket: A black PVC jacket is extruded over the top of the cable assembly. The jacket is made of a weather- and sunlight-resistant, 60°C/-40°C FT1-rated material.
Phase Identification: Both of the XLPE-insulated power conductors are black. One conductor will have a white-colored print legend on the insulation surface. The print legend includes the required CSA markings and General Cable manufacturing plant code, year marking, and “1-ONE-1” printed phase identifier. The other conductor will only have the “2-TWO-2” marking. All cables are provided with sequential print marking.
Features and Benefits
The USEB-90 cables are suitable for direct burial or installation in ducts. The cable is rated 600 V phase-to-phase, with a maximum conductor operating temperature of 90°C in wet or dry locations.
Applications
CSA USEB-90 cable is intended for use in underground systems operating at 600 V or less. The cables are intended for underground installation, either directly buried or in duct systems, in accordance with the CEC (CSA C22.1) and CSA C22.3 No. 7 Underground Systems. Portions of the cable may be exposed to sunlight on termination poles and during storage.
Options
- Class B stranded H16 compact ACM (series 8000) type aluminum alloy conductors
- Class B stranded compact copper conductors
- CSA C68.7 for distribution utilities