Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Steel Overhead Ground Wire and Steel Guy Wire (Canada)
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
  4. Steel Overhead Ground Wire and Steel Guy Wire (Canada)

Steel Overhead Ground Wire and Steel Guy Wire (Canada)

Steel Overhead Ground Wire and Steel Guy Wire (Canada)
Product description

Steel overhead ground wire and steel guy wire are constructed using concentric-lay-stranded techniques and are manufactured in accordance with CSA G12 standards.

 

Features and Benefits

The steel wires are protected against corrosion through galvanization, and the standard Class A zinc coating is suitable for ordinary environments.

 

Applications

Steel overhead ground wires are designed for use in aerial applications requiring tension. Guy wires serve various structural tension applications, including shield wires, static wires, overhead ground wires, messengers, and span wires. It is important to note that CSA G12 prohibits splices in any of the steel strand wires used for overhead applications.

Product datasheet
  • Steel Overhead Ground Wire and Steel Guy Wire (Canada).pdf save_alt