Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Steel Overhead Ground Wire and Stranded Steel Guy Wire (US)
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
  4. Steel Overhead Ground Wire and Stranded Steel Guy Wire (US)

Steel Overhead Ground Wire and Stranded Steel Guy Wire (US)

Steel Overhead Ground Wire and Stranded Steel Guy Wire (US)
Product description

Steel Overhead Ground Wire (ASTM A363)

Complete Conductor: Steel overhead ground wire conductors are constructed with a concentric-lay, stranded design and manufactured according to ASTM Specification A363.

Features and Benefits: The steel wires are protected from corrosion through galvanization. The standard Class A zinc coating is suitable for ordinary environments. According to ASTM A363, welds or splices are not permitted in any of the finished steel strand wire. 

Applications: This type of wire is commonly used as overhead ground wire or static wire.

Options: Class A zinc with a 5% aluminum mischmetal alloy coating is available per ASTM A925. 

 

Stranded Steel Guy Wire (ASTM A475)

Complete Conductor: Stranded steel guy wire features a concentric lay-stranded construction and is manufactured in accordance with ASTM Specification A475.

Features and Benefits: Similar to overhead ground wire, the steel wires are protected from corrosion by galvanization. The standard Class A zinc coating is adequate for typical environments.

Applications: Stranded steel guy wire is used for shield wire, messengers, span wires, and more. 

Options: Class A zinc with a 5% aluminum mischmetal alloy coating is available per ASTM A855.

Product datasheet
  • Steel Overhead Ground Wire and Stranded Steel Guy Wire (US).pdf save_alt