Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. SUPERFLEX™ XLP (US)
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
  4. SUPERFLEX™ XLP (US)

SUPERFLEX™ XLP (US)

SUPERFLEX™ XLP (US)
Product description

SUPERFLEX™ XLP is a 600 volt Secondary UD power cable with aluminum conductors and single-layer cross-linked polyethylene insulation, designed for a balance of flexibility and mechanical toughness.

Conductors: Class B Compressed Unilay (ranging from 1 AWG to 4/0 AWG) or Compressed Round Aluminum Alloy 1350, in accordance with ASTM standards.

Phase Insulation: Extruded thermosetting cross-linked black polyethylene that is resistant to sunlight. 

Neutral Insulation: Extruded thermosetting cross-linked black polyethylene with three extruded yellow stripes (120° apart) for easy neutral identification.

Assembly: For multiple cable assemblies, one-, two-, or three-phase conductors are twisted together with a neutral conductor.

Cable Markings: Sequential footage markings are applied to one phase conductor. Phase identification is printed in white ink on the surface: 1/C - "Phase A," 1/C - "Phase B," and 1/C - "Phase C," as applicable.

Options

  • Strandseal®
  • Copper or Series 8000 Aluminum Conductor(s)
  • Paralleled
  • Solid Black Neutral

Specifications and Ratings

  • UL 854 Type USE-2
  • ICEA S-105-692
  • REA U-2

Installations

  • Direct buried
  • Underground duct
  • Wet locations
  • Dry locations
  • Utility Secondary
  • Industrial
  • Underground Service Entrance
Product datasheet
  • PDN-0011-0616_600 Volt SUPERFLEX™ XLP (USA)_LR.pdf save_alt