Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. SUPERTUF™ Ruggedized Cable
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
  4. SUPERTUF™ Ruggedized Cable

SUPERTUF™ Ruggedized Cable

600 Volt SUPERTUF™ Ruggedized Cable
Product description

Secondary UD Power Cable features aluminum conductors and a dual-layer cross-linked polyethylene insulation system designed for optimal mechanical toughness and flexibility.

Conductors: Class B Compressed Unilay (1 AWG to 4/0 AWG) or Compressed Round aluminum alloy 1350 according to ASTM standards. 

Phase Insulation: The cable features an extruded composite, two-layer SUPERTUF insulation. It consists of a clear inner layer made of linear low-density polyethylene and an outer layer of black, sunlight-resistant, high-density polyethylene. These two layers are firmly bonded and cross-linked.

Neutral Insulation: Similar to phase insulation, neutral insulation is composed of an extruded composite and a two-layer SUPERTUF material. It has a clear inner layer of linear low-density polyethylene and an outer layer of black, sunlight-resistant, high-density polyethylene, with extruded yellow stripes for easy neutral identification.

Assembly: For multiple cable assemblies, one-, two-, or three-phase conductors are twisted together with a neutral conductor.

Cable Markings: Sequential footage markings are provided on one phase conductor. Phase identification is printed on the surface in white ink: 1/C - “Phase A,” 1/C - “Phase B,” and 1/C - “Phase C,” as applicable.

Options

  • Strandseal®
  • Copper or Series 8000 Aluminum Conductor(s)
  • Paralleled
  • Solid Black Neutral

Specifications and Ratings

  • UL 854 Type USE-2
  • ICEA S-81-570
  • REA U-2

Installations

  • Direct buried
  • Underground duct
  • Wet locations
  • Dry locations
  • Utility Secondary
  • Industrial
  • Underground Service Entrance
Product datasheet
  • PDN-0012-600-Volt-SUPERTUF-Ruggedized-USA.pdf save_alt