Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. TransPowr® ACAR Bare Overhead Conductor (US)
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
  4. TransPowr® ACAR Bare Overhead Conductor (US)

TransPowr® ACAR Bare Overhead Conductor (US)

TransPowr® ACAR Bare Overhead Conductor (US)
Product description

Aluminum Conductor Alloy-Reinforced (ACAR) cable consists of 1350-H19 aluminum wires that are concentrically stranded around a 6201-T81 aluminum alloy core. While the 6201-T81 typically serves as the conductor core, there are specific designs where both the 1350-H19 and 6201-T81 wires may be stranded together in the same layer. ACAR conductors are manufactured according to the latest requirements of ASTM B524.

 

Features and Benefits 

ACAR cable offers high current-carrying capacity and strength while maintaining a lower weight than traditional conductors. It is an excellent choice for applications where current-carrying capacity, heightened strength, and reduced weight are essential to the line design.

 

Applications

ACAR conductors are primarily used in overhead distribution and transmission lines that require all-aluminum conductors but need greater strength and longer spans than what All-Aluminum Conductors (AAC) can provide.

 

Options

  • E3X® Surface Coating (/E3X)
  • High-Conductivity Aluminum (/HC) (62.2% IACS)
  • Non-Specular Surface Finish (/NS)
Product datasheet
  • TransPowr® ACAR Bare Overhead Conductor (US).pdf save_alt