Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. TransPowr® ACSR Bare Overhead Conductor (US)
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
  4. TransPowr® ACSR Bare Overhead Conductor (US)

TransPowr® ACSR Bare Overhead Conductor (US)

TransPowr® ACSR Bare Overhead Conductor (US)
Product description

ACSR (Aluminum Conductor Steel Reinforced) is a type of conductor made from a composite, concentric-lay-stranded design. These conductors are manufactured in compliance with the latest version of ASTM B232 standards. At the core of the conductor, there are one or more strands of steel, around which multiple layers of aluminum 1350-H19 wires are stranded. The steel core can consist of a single strand or a concentric assembly of steel wires, typically including 7, 19, 37, or more wires. There are many possible combinations of aluminum and steel strand configurations. The sizes and stranding options listed on the following pages are the most commonly used for overhead power lines.

 

Features and Benefits 

ACSR conductors are well-known for their economy, reliability, and favorable strength-to-weight ratio. They combine the lightweight, high conductivity of aluminum with the tensile strength and durability of steel. In overhead line designs, this combination enables higher tension, reduced sag, and longer spans than most other conductors. 

The steel strands in ACSR conductors serve as mechanical reinforcement. The accompanying illustrations depict some common configurations of these strandings. 

To protect the steel core wires from corrosion, they are galvanized. The standard Class A zinc coating is usually sufficient for typical environmental conditions. For enhanced protection, a Class C galvanized coating can be specified. Additionally, options include High-Strength (/GA3), Extra-High-Strength (/GA4), and Ultra-High-Strength (/GA5) steel cores with Class A galvanizing, as well as High-Strength (/MA3), Extra-High-Strength (/MA4), and Ultra-High-Strength (/MA5) steel cores with a Class A zinc-aluminum-5% mischmetal coating. There is also a version available with a corrosion inhibitor treatment applied to the central steel component.

 

Applications

ACSR cables are widely utilized in overhead distribution and transmission lines.

 

Options

  • E3X® surface coating (/E3X)
  • High-conductivity aluminum (/HC) (62.2% IACS)
  • Regular-strength Class C galvanized steel core (/GC2)
  • High-strength Class A galvanized steel core (/GA3 to ASTM B606)
  • Extra-high-strength Class A galvanized steel core (/GA4 to ASTM B957)
  • Ultra-high-strength Class A galvanized steel core (/GA5 to ASTM B957)
  • Regular-strength Class A zinc-5% aluminum mischmetal alloy-coated steel core (/MA2 to ASTM B802)
  • High-strength Class A zinc-5% aluminum mischmetal alloy-coated steel core (/MA3 to ASTM B803)
  • Extra-high-strength Class A zinc-5% aluminum mischmetal alloy-coated steel core (/MA4 to ASTM B958)
  • Ultra-high-strength Class A zinc-5% aluminum mischmetal alloy-coated steel core (/MA5 to ASTM B958)
  • Aluminum-clad steel core (/AW)
  • Non-specular surface finish (/NS)
  • Compact ACSR (ASTM B401) designs are available
  • Trapezoidal-shaped aluminum strands (/TW)
  • Aluminum Alloy Steel Reinforced Conductors AACSR (ASTM B711) designs are available
Product datasheet
  • TransPowr® ACSR Bare Overhead Conductor (US).pdf save_alt