Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. TransPowr® ACSS Bare Overhead Conductor (Canada)
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
  4. TransPowr® ACSS Bare Overhead Conductor (Canada)

TransPowr® ACSS Bare Overhead Conductor (Canada)

TransPowr® ACSS Bare Overhead Conductor (Canada)
Product description

ACSS (Aluminum Conductor Steel Supported) is a type of cable composed of concentric layers of stranded wires. The conductors are produced in accordance with the latest version of ASTM B856. The central core of the cable is formed by steel strands, around which one or more layers of aluminum 1350-O wires are stranded. The “O” temper of the aluminum, which means it is fully annealed or in a soft state, ensures that the mechanical load is predominantly supported by the steel core. 

Standard ACSS designs feature a regular-strength Class A zinc-aluminum mischmetal alloy-coated steel core (designated as /MA2). The steel core can be made of 7, 19, 37, or more wires, depending on the design specifications.

 

Features and Benefits

ACSS conductors are comparable to conventional ACSR conductors but have several key advantages. They can operate continuously at high temperatures up to 250°C without sustaining damage, thereby increasing their current-carrying capacity. Additionally, ACSS conductors experience less sag under emergency electrical loads than ACSR conductors. They are self-damping, meaning their final sag is not influenced by long-term creep in the aluminum.

 

Applications

ACSS is commonly used for overhead transmission lines. It is particularly beneficial in reconductoring applications that require higher current capacities while maintaining existing tensions and clearances. Additionally, it can be advantageous for new line installations where structures can be economically designed due to reduced sag. ACSS is also suitable for new lines that need to handle high emergency loadings and for lines that experience issues with aeolian vibration.

 

Options

  • High-strength Class A zinc-5% aluminum mischmetal alloy-coated steel core (/MA3)
  • Extra-high-strength Class A zinc-5% aluminum mischmetal alloy-coated steel core (/MA4)
  • Ultra-high-strength Class A zinc-5% aluminum mischmetal alloy-coated steel core (/MA5)
  • Aluminum-clad steel core (/AW)
  • 250°C operating temperature rating utilizing either the zinc-5% aluminum mischmetal alloy-coated steel core wires or the aluminum-clad steel core wires
  • Trapezoidal-shaped aluminum strands (/TW)
  • Non-specular surface finish (/NS)
  • E3X® surface coating (/E3X)
Product datasheet
  • TransPowr® ACSS Bare Overhead Conductor (Canada).pdf save_alt