Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. TransPowr® Compact (Smooth Body) ASC Bare Overhead Conductor (Canada)
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
  4. TransPowr® Compact (Smooth Body) ASC Bare Overhead Conductor (Canada)

TransPowr® Compact (Smooth Body) ASC Bare Overhead Conductor (Canada)

TransPowr® Compact (Smooth Body) ASC Bare Overhead Conductor (Canada)
Product description

Smooth Body bare all-aluminum 1350 conductors (A1 or ASC) are compact, concentric-lay-stranded wires made up of one or more layers of wire that are helically wrapped around a straight, round central wire. These conductors are manufactured in accordance with the latest applicable CSA C49.5 standards. 

A1 and ASC are reference terms used for Aluminum-Stranded Conductors in Canadian standards. The design of Canadian constructions is similar to that specified in ASTM B400, including the strand component sizes and configurations. However, there are differences in the methods used to calculate the rated strength and DC resistance values. 

The commonly used strandings are 7, 18, and 19. The sizes and strandings listed on the following pages are typical examples used in overhead lines. Additionally, metric sizes (mm²) are also available.

Class AA strandings are used for bare overhead lines. The lay of the outer layer is right-handed, and it is reversed in successive layers. The temper is full hard drawn (H19). 

Class A strandings are primarily used for overhead conductors to be covered with weather-resistant materials. Greater flexibility is provided than in Class AA. The direction of lay of the outer layers is right-hand and is reversed in successive layers. The temper is full hard drawn (H19).

 

Features and Benefits

The conductors have a smaller diameter, resulting in lower resistance to ice loads and wind. They are lighter than ACSR (Aluminum Conductor Steel Reinforced), resulting in lower unit-length costs, easier handling during installation, and simpler fittings. Additionally, all-aluminum conductors offer high corrosion resistance due to their uniform construction.

 

Applications

The conductors have a smaller diameter, resulting in lower resistance to ice loads and wind. They are lighter than ACSR (Aluminum Conductor Steel Reinforced), resulting in lower unit-length costs, easier handling during installation, and simpler fittings. Additionally, all-aluminum conductors offer high corrosion resistance due to their uniform construction.

 

Options

  • High-Conductivity aluminum (/HC) (62.2% IACS)
  • Non-Specular surface finish (/NS)
  • E3X® surface coating (/E3X)
Product datasheet
  • TransPowr® Compact (Smooth Body) ASC Bare Overhead Conductor (Canada).PDF save_alt