USEI90 Cable (Canada)
A twisted assembly comprised of multiple aluminum phase conductors and one neutral conductor, each insulated with low-temperature, moisture-resistant cross-linked polyethylene (XLPE) that balances flexibility and mechanical toughness, all covered by a PVC jacket.
Conductor: Multiple Class B Compact conductors made from aluminum alloy 1350 in accordance with ASTM standards.
Insulation: High dielectric strength, low-temperature, cross-linked polyethylene (XLPE) insulation that provides an optimal balance of mechanical and electrical properties to ensure extended cable life.
Jacket: A low-temperature, appropriately colored polyvinyl chloride (PVC) jacket is extruded over each cable.
Assembly: The assembly includes either a full or reduced neutral conductor, insulated and jacketed. This consists of compact concentric-strand aluminum alloy 1350 per ASTM standards, twisted together with the phase conductors.
Options
- Colored jacket
- Copper or ACM conductors
- Polyethylene-insulated USEI 75
Specifications and Ratings: CSA C22.2 No. 52 (-40°C, FT1, Sunlight Resistant)
Installations
- Conduit in air
- Direct buried
- Underground duct
- Wet locations
- Dry locations
- Utility Secondary
- Industrial