Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. VFD Power Cable
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
  4. VFD Power Cable

VFD Power Cable

VFD Power Cable
Product description

These are three-conductor Variable Frequency Drive (VFD) cables rated for 600/2000 volts. They feature cross-linked thermosetting polyethylene (XLPE) insulation, three bare grounding conductors—one in each interstice—a corrugated copper shield, and an overall polyvinyl chloride (PVC) jacket. These cables are UL-type TC rated. 

The VFD power cables are designed for use with low-voltage (600 V) AC motors controlled by modern pulse-width-modulated (PWM) inverters. It is essential that these PWM inverters use properly designed power cables to prevent radio-frequency (RF) signals from causing stray electrical noise or motor malfunctions.

 

Design Parameters 

Conductors: Class B, soft drawn, bare copper per ASTM B3 and ASTM B8. 

Insulation: Heat and moisture-resistant, cross-linked thermosetting polyethylene (XLPE) meeting the requirements of UL 44. The insulation is suitable for use in wet or dry locations at a conductor temperature not exceeding 90°C for normal operation. The insulation thickness complies with Table 15.3 of UL 44. Single conductors pass the VW-1 flame test. 

Ground Conductors: Single-conductor cables can be paralleled or multiplexed with up to six conductors to improve installation efficiency. 

Circuit Identification: Appendix E, Method 4 of ICEA S-73-532 (NEMA WC 57). Black conductors with number print: 1-ONE, 2-TWO & 3-THREE 

Assembly: The insulated circuit conductors and three bare grounding conductors are cabled together with non-hygroscopic fillers as needed. The cabled core is wrapped with a binder tape. A corrugated copper shield is applied to the taped core. A PVC jacket is applied to the shielded core. 

Shield: 5 mil thick copper tape (10 mil for 250, 350 and 500 KCMIL versions), corrugated and longitudinally applied with a minimum overlap of 15%. 

Jacket: Heat and moisture-resistant, black polyvinyl chloride (PVC) meeting the requirements of UL 1581. The thickness complies with Table 11.3 of UL 1277.

 

Specifications and Ratings

  • UL Standard 44
  • UL Standard 1277
  • IEEE 1202 (70,000 BTU/HR) Flame Test
  • ICEA T-29-520 (210,000 BTU/HR) Flame Test
  • MSHA approved
Product datasheet
  • PDN-0045-1218_VFD Power Cable for Low Frequency Drives (Draka)_LR.pdf save_alt