Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. Anaconda® Type G-CGC Round with Extensible Ground-Check
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
  3. Specialties
  4. Anaconda® Type G-CGC Round with Extensible Ground-Check

Anaconda® Type G-CGC Round with Extensible Ground-Check

Anaconda® Type G-CGC Round with Extensible Ground-Check
Product description

Part Numbers

13329.340100, 13329.345100, 13329.645200, 13329.645300, 13329.645400, 13329.646000, 13329.646200, 13329.646500

 

Product Construction

Conductor: 1 AWG thru 500 kcmil coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172 

Insulation: Ethylene Propylene Rubber (EPR) insulation colored (black, white and red) 

Ground-Check Conductor

  • Coated copper specially stranded to provide extensibility without sustaining tensile load, thereby providing maximum resistance to flex fatigue
  • Insulated with high-strength polypropylene and placed in the center interstice 

Grounding Conductors: Three coated copper, rope-lay-stranded per ASTM B172 

Jacket: Reinforced, two-layer, extra-heavy-duty, lead- cured Chlorinated Polyethylene (CPE) 

Jacket Marking: PRYSMIAN MI ANACONDA(R) [XX] [AWG/KCMIL] 3/C TYPE G-CGC 2000 VOLTS FT1 FT5 P-7K-102045-2 MSHA

Options

  • Colored jackets
  • Neoprene jacket
  • Reflective stripe

 

Applications

Designed for use as trailing cables on AC mining equipment

  • Where a ground-check conductor is required for fail-safe ground monitoring
  • With wireless ground monitoring systems (The symmetrical grounding system does not produce induced voltages when operating in a balanced 3-phase system) 

 

Features

  • Improved ground-check conductor has longer flex life and durability
  • Rope-lay-stranded conductors are extremely flexible and resistant to wire breakage
  • A symmetrical grounding system does not produce induced voltages when operating in a balanced 3-phase system
  • G-CGC can also be used as a Type G cable
  • Excellent heat, moisture, steam, oil, chemical and radiation resistance
  • Flexible for easy handling
  • Resists cutting, impact, abrasion, flame and sunlight
  • Excellent thermal stability and physical properties over a broad temperature range
  • The two-layer jacket is reinforced to provide maximum protection from mechanical damage, the cause of most portable cable failures 

 

Compliances

  • ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
  • C22.2 No. 96 Portable Power Cables • Meets flame test requirements and is accepted for listing by MSHA • Approved by the Pennsylvania Department of Environmental Protection

 

Packaging

Material cut to length and shipped on non- returnable reels

Product datasheet
  • Anaconda-TypeG-GC-Round-ExtensibleGroundCheck-2kV-3C.pdf save_alt