Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. Anaconda® Type G-GC Flat with Ground-Check
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
  3. Specialties
  4. Anaconda® Type G-GC Flat with Ground-Check

Anaconda® Type G-GC Flat with Ground-Check

Anaconda® Type G-GC Flat with Ground-Check
Product description

Part Numbers

13162.650600, 13162.650400, 13164.550300, 13102.177012, 13164.550100, 13164.555100, 13164.755200, 13164.755300, 13164.755400

 

Product Construction

Conductor: 6 AWG thru 4/0 AWG coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172 

Insulation: Ethylene Propylene Rubber (EPR) insulation colored (black, white and red) 

Ground-Check Conductor: Coated copper, rope-lay-stranded and shaped ground-check conductor is insulated with a yellow elastomer 

Grounding Conductor: Coated copper, rope-lay-stranded and shaped with a green elastomer covering designed to keep the grounding conductor in place in the flat assembly 

Jacket: Extra-heavy-duty, lead-cured Chlorinated Polyethylene (CPE) 

Jacket Marking: PRYSMIAN MI ANACONDA(R) [XX] [AWG/KCMIL] 3/C FLAT TYPE G-GC 2000 VOLTS P-102-109 MSHA

Options

  • Colored jackets
  • Neoprene jacket
  • Reflective stripe

 

Applications

Designed for use as trailing cables on AC mining equipment:

  • Where ground monitoring is accomplished with a ground-check conductor
  • Where induced voltages in the grounding system do not present a hazard 

 

Features

  • Flat construction provides maximum resistance to damage from crushing and runovers
  • Shaped insulation to prevent conductors from shifting under the jacket
  • Excellent physical toughness and heat stability
  • Excellent heat, moisture, steam, oil, chemical, radiation and compression cut resistance
  • Flexible for easy handling
  • Resists cutting, impact, abrasion and flame
  • Excellent thermal stability and physical properties over a broad temperature range 

 

Compliances

  • ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
  • Meets flame test requirements and is accepted for listing by MSHA
  • Approved by the Pennsylvania Department of Environmental Protection 

 

Packaging

Material cut to length and shipped on non-returnable reels

Product datasheet
  • Anaconda-TypeG-GC-Flat-GroundCheck-2kV-3C.pdf save_alt