Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. Anaconda® Type G-GC Round with Ground-Check
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
  3. Specialties
  4. Anaconda® Type G-GC Round with Ground-Check

Anaconda® Type G-GC Round with Ground-Check

Anaconda® Type G-GC Round with Ground-Check
Product description

Part Numbers

13306.644092, 13304.693196, 13354.340300, 13302.772159, 13301.422060, 13351.608053, 13352.555382, 13354.645300, 13354.774063, 13354.646000, 13352.556200, 13354.646500

 

Product Construction

Conductor: 6 AWG thru 500 kcmil coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172 

Insulation: Ethylene Propylene Rubber (EPR) insulation colored (black, white and red) 

Ground-Check-Conductor: Annealed copper, rope-lay-stranded per ASTM B172, insulated with high-strength yellow polypropylene 

Grounding Conductors: Two coated copper, rope-lay-stranded per ASTM B172 

Jacket: Reinforced, two-layer, extra-heavy-duty, lead- cured Chlorinated Polyethylene (CPE) 

Jacket Marking: PRYSMIAN MI ANACONDA(R) [XX] [AWG/KCMIL] 3/C TYPE G-GC 2000 VOLTS FT1 FT5 P-7K-102045-2 MSHA 

Options

  • Colored jackets
  • Neoprene jacket
  • Reflective stripe

 

Applications

Designed for use as trailing cables on AC mining equipment:

  • Where a ground-check conductor is required for fail-safe monitoring
  • Where induced voltages in the grounding system will not present a hazard 

 

Features

  • Ground-check-conductor provides fail-safe ground monitoring for maximum safety
  • Improved ground-check conductor has longer flex life and durability
  • Rope-lay-stranded conductors are extremely flexible and resistant to wire breakage
  • Excellent heat, moisture, steam, oil, chemical and radiation resistance
  • Flexible for easy handling
  • Resists cutting, impact, abrasion, flame and sunlight
  • Excellent thermal stability and physical properties over a broad temperature range
  • The two-layer jacket is reinforced to provide maximum protection from mechanical damage, the cause of most portable cable failures 

 

Compliances

  • ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
  • Meets flame test requirements and is accepted for listing by MSHA
  • Approved by the Pennsylvania Department of Environmental Protection 

 

Packaging

Material cut to length and shipped on non- returnable reels

Product datasheet
  • Anaconda-TypeG-GC-Round-GroundCheck-2kV-3C.pdf save_alt