Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. Anaconda® Type W Flat without Ground
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
  3. Specialties
  4. Anaconda® Type W Flat without Ground

Anaconda® Type W Flat without Ground

Anaconda® Type W Flat without Ground
Product description

Part Numbers

13115.550400, 13115.550300, 13115.550200, 13101.814061, 13151.499461, 13152.844840, 13115.755300, 13115.755400

 

Product Construction

Conductor: 4 AWG thru 4/0 AWG coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172 

Insulation: Ethylene Propylene Rubber (EPR) insulation, colored (black and white) 

Jacket: Extra-heavy-duty, lead-cured Chlorinated Polyethylene (CPE) 

Jacket Marking: PRYSMIAN MI ANACONDA(R) [XX] [AWG/ KCMIL] 2/C FLAT TYPE W 2000 VOLTS P-102-109 MSHA

Options

  • Colored jackets
  • Neoprene jacket
  • Reflective stripe

 

Applications

  • For use as trailing cables on DC mining equipment
  • For use where diode grounding is employed
  • For battery charges and oil drilling rigs 

 

Features

  • Flat construction provides maximum resistance to damage from crushing and runovers
  • D-shaped insulation prevents conductors from shifting under the jacket
  • Excellent physical toughness and heat stability
  • Excellent heat, moisture, steam, oil, chemical, radiation and compression cut resistance
  • Flexible for easy handling
  • Resists cutting, impact, abrasion, flame and sunlight
  • Excellent thermal stability and physical properties over a broad temperature range

 

Compliances

  • ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
  • Meets flame test requirements and is accepted for listing by MSHA
  • Approved by the Pennsylvania Department of Environmental Protection 

 

Packaging

Material cut to length and shipped on non-returnable reels

Product datasheet
  • Anaconda-TypeW-Flat-NoGround-2kV-2C.pdf save_alt