Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. Anaconda® Type W Round with Ground
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
  3. Specialties
  4. Anaconda® Type W Round with Ground

Anaconda® Type W Round with Ground

Anaconda® Type W Round with Ground
Product description

Part Numbers

13306.426312, 13304.440400, 13306.340300, 13302.440200, 13306.340100, 13306.345100, 13306.645200, 13306.645300, 13306.645400, 13306.646000, 13306.646200, 13306.646500

 

Product Construction

Conductor: 6 AWG thru 500 kcmil coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172 

Insulation: Ethylene Propylene Rubber (EPR) insulation colored (black, white, red and green) 

Jacket: Reinforced, two-layer, extra-heavy-duty, lead- cured Chlorinated Polyethylene (CPE) 

Jacket Marking: PRYSMIAN MI ANACONDA(R) [XX] [AWG/ KCMIL] 4/C TYPE W 2000 VOLTS P-7K102045-2 MSHA

Options

  • Colored jackets are available
  • Anamaxx® jacket 

 

Applications

Designed for use as trailing cables on AC mining equipment:

  • Where a ground-check conductor is not required for fail-safe ground monitoring
  • Where induced voltages do not present a problem 

 

Features

  • Rope-lay-stranded conductors are extremely flexible and resistant to wire breakage
  • Excellent heat, moisture, steam, oil, chemical and radiation resistance
  • Flexible for easy handling
  • Resists cutting, impact, abrasion, flame and sunlight
  • Excellent thermal stability and physical properties over a broad temperature range
  • The two-layer jacket is reinforced to provide maximum protection from mechanical damage, the cause of most portable cable failures 

 

Compliances

  • ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
  • Meets flame test requirements and is accepted for listing by MSHA
  • Approved by the Pennsylvania Department of Environmental Protection
  • Meets CAN/CSA C22.2 No. 96 Portable Power Cables and is certified by Natural Resources Canada 

 

Packaging

Material cut to length and shipped on a non-returnable reel

Product datasheet
  • Anaconda-TypeW-Round-Ground-2kV-4C.pdf save_alt