Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. AUTO-FLEX® TC Power Cable
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
  3. Specialties
  4. AUTO-FLEX® TC Power Cable

AUTO-FLEX® TC Power Cable

AUTO-FLEX® TC Power Cable
Product description

The AUTO-FLEX® TC tray-rated power supply cable is designed for use as a power supply connection from a welding timer or controller to the robot base in resistance welding applications. This cable offers a flexible, tray-rated solution that simplifies installation compared to standard tray cables. It is suitable for various applications that require flexibility and can be used in exposed runs according to the National Electrical Code (NEC).

 

Design Parameters 

Conductors: Class K stranded, soft-drawn bare copper, per ASTM B-3 and ASTM B-172. 

Insulation: Heat and moisture-resistant, thermosetting crosslinked polyethylene meeting the requirements of ANSI/NEMA WC70 ICEA S-95-658. The insulation is acceptable for use in wet or dry locations at 90° C. The insulation thickness complies with Table 17 of UL 44. 

Jacket: Heat, moisture and sunlight-resistant thermoset jacket, meeting the requirements of ANSI/NEMA WC70 ICEA S-95-658. The jacket thickness is in accordance with Table 11.3 of UL 1277.

 

Specifications and Ratings

  • UL 1277 Type TC-ER - UL 44 Type RHW
  • 2 conductors - ANSI/NEMA WC70 ICEA S-95-658
  • Direct burial and sunlight resistant
  • CSA AWM I/II A/B FT4
  • Options:
    • 600 volt
    • Shielded

       

 

Product datasheet
  • SPL-WLD-0003-Auto-Flex-TC-Power-Cable-Yellow.pdf save_alt