Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. AUTO-FLEX® TC Power Cable Black
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
  3. Specialties
  4. AUTO-FLEX® TC Power Cable Black

AUTO-FLEX® TC Power Cable Black

AUTO-FLEX® TC Power Cable Black
Product description

The AUTO-FLEX® TC tray-rated power supply cable is designed for use as a power supply connection between a welding timer or controller and the robot base in resistance welding applications. This cable offers a flexible solution that simplifies installation compared to standard tray cables. It is suitable for a variety of applications that require flexibility and can be used in exposed runs in accordance with the National Electrical Code (NEC).

 

Design Parameters 

Conductors: Class K stranded, soft-drawn bare copper, per ASTM B-3 and ASTM B-172. 

Insulation: Heat and moisture-resistant, thermosetting crosslinked polyethylene meeting the requirements of ANSI/NEMA WC70 ICEA S-95-658. The insulation is acceptable for use in wet or dry locations at 90° C. The insulation thickness complies with Table 17 of UL 44. 

Jacket: Heat, moisture and sunlight-resistant thermoset jacket, meeting the requirements of ANSI/NEMA WC70 ICEA S-95-658. The jacket thickness is in accordance with Table 12.3 of UL 1277.

 

Specifications and Ratings

  • UL 1277 TypeTC-ER - UL 44 Type RHW - 2 conductors
  • ANSI/NEMA WC70 ICEA S-95-658
  • Direct burial and sunlight resistant
  • CSA AWM I/II A/B FT4
  • Options:
    • 600 volt
    • Shielded

 

Product datasheet
  • SPL-WLD-0001-Auto-Flex-TC-Power-Cable-Black.pdf save_alt