Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. AUTO-FLEX® TCP Flexible TC-ER Power Supply/Drop Cable
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
  3. Specialties
  4. AUTO-FLEX® TCP Flexible TC-ER Power Supply/Drop Cable

AUTO-FLEX® TCP Flexible TC-ER Power Supply/Drop Cable

AUTO-FLEX® TCP Flexible TC-ER Power Supply/Drop Cable
Product description

This multi-conductor cable is rated for 600 volts and complies with UL Type Tray Cable and CSA TC standards. It features flexible stranded copper conductors insulated with polyvinyl chloride (PVC) and includes nylon-jacketed circuit and grounding conductors. The cable is also coated with a specially formulated overall PVC jacket. It is suitable for use in cable trays, aerial installations, and as a power feed drop.

 

Specifications and Ratings

  • UL Standard 83 and 1277
  • ICEA S-95-658 (NEMA WC-70)
  • CSA C22.2 No. 75
  • TC-ER
  • c(UL) T90 NYLON TC FT4
  • Type WTTC 1000V

 

Design Parameters

Conductors: Flexible strand for easy installation. Class K or I stranded, soft drawn, bare copper per ASTM B 3 and ASTM B 172. 

Insulation: Heat and moisture-resistant, polyvinyl chloride meeting the requirements of CSA C22.2 No. 75, ICEA S-95-658 (NEMA WC 70) and UL 83 for Type THHN and THWN wires. Insulation is acceptable for use in locations at 90°C dry and 75°C wet. Insulation thickness is in accordance with Table 10 of UL 83. 

Conductor Covering: Nylon covering applied directly to the surface of the PVC insulation. Meets the requirements of CSA C22.2 No. 75, ICEA S-95-658 (NEMA WC 70) and UL 83. The thickness complies with Table 13 of UL 83. 

Circuit Identification: Two circuits and one ground version – black, red and green. Three circuit and one ground version – black, red, blue and green. 

Assembly: Insulated circuit and grounding conductors are cabled together with non-hygroscopic fillers as needed. Core is wrapped with Mylar binder tape. 

Overall Jacket: Heat and moisture resistant, black, specially formulated polyvinyl chloride meeting the requirements of CSA C22.2 No. 75, ICEA S-95-658 (NEMA WC 70) and UL 1277. Thickness in accordance with Table 11.3 of UL 1277.

Product datasheet
  • AUTO-FLEX® TCP Flexible TC-ER Power Supply-Drop Cable_2.pdf save_alt