Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. BOSTREEL™ Power Reeling Cable
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
  3. Specialties
  4. BOSTREEL™ Power Reeling Cable

BOSTREEL™ Power Reeling Cable

BOSTREEL™ Power Reeling Cable
Product description

BOSTREEL™ ALL-TEMP Portable Power Reeling Cable is designed for medium-voltage reeling applications in various environments, including container-handling cranes, log-handling cranes, stacker-reclaimers, shiploaders, and unloaders. This cable is ideal for material-handling tasks where factors such as flames, abrasion, chemicals, moisture, impact, tearing, and extreme temperatures are a concern. Engineered to withstand the unique tension and torsional stresses encountered during regular use on high-mounted cable reels and at high travel speeds, these power reeling cables ensure safe operation.

 

Construction Options 

BOSTREEL cables are designed and manufactured in a variety of alternative constructions for specific applications. 

Options include:

  • Composite constructions incorporating optical fiber (multimode or single mode) for voice, data and video transmission
  • Alternative jacketing materials formulated to provide superior service life in the world’s harshest environments

 

Design Parameters

Conductors/Ground/Ground Check: The conductors consist of extra flexible rope stranding (Class K), made from soft-drawn uncoated copper. This material complies with ASTM B3, ASTM B172, and UL 1072 standards, ensuring high flexibility, extended flex-life, and reduced risk of copper fatigue or conductor breakage.

Insulation: The insulation is made of thermoset EPR and meets or exceeds the standards set by ANSI/NEMA WC58, ICEA S-75-381, and UL 1072. This insulation offers excellent physical and electrical properties and is suitable for extreme flexing applications.

Shielding: A conductor shield, insulation, and insulation shield are applied using a triple extrusion process. Additionally, a braided copper shield enhances flexibility and provides corona-free shielding, improving conductivity and ensuring personnel safety.

Cabling: The conductors are cabled without fillers or separators. This design allows the pressure-extruded jacket to fill any interstices, preventing conductor displacement during flexing and high-tension applications. 

Jacket: The jacket is made from a black, low-temperature, co-extruded, reinforced, extra heavy-duty thermoset material. It is flame-, oil-, and sunlight-resistant, making it suitable for both indoor and outdoor use in severe flexing applications where exposure to oil, chemicals, and extreme temperatures is a concern.

 

Specifications and Ratings

  • Rated for continuous operation at -40°C to 90°C
  • UL-listed MV-90
  • CSA listed
  • MSHA approved

 

Product datasheet
  • SPL-CRN-0011-BOSTREEL-Power-Reeling-Cable.pdf save_alt