Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. Bostrig™ Type P-MR Power Cable
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
  3. Specialties
  4. Bostrig™ Type P-MR Power Cable

Bostrig™ Type P-MR Power Cable

Bostrig™ Type P-MR Power Cable
Product description

Bostrig™ Type P Mud-Resistant Cable is primarily designed for power, control, signal, and instrumentation for marine vessels and offshore production facilities. Instead of Polychloroprene (Neoprene), they are sheathed in our proprietary elastomeric formulation, which is not only mud-resistant but is qualified as a Low-Smoke Zero-Halogen (LSZH) cable in accordance with IEEE 45 and IEEE 1580. 

This mud-resistant jacket is designed for use in areas where ester-based drilling muds and fluids are present. These cables are listed by ETL in accordance with IEEE 45 and type-approved by DNV as resistant to NOVA Plus, Petro-free LE, and Petro-free drilling muds and fluids. The cable was tested in accordance with NEK 606 for 56 days at 70°C in each of the ester-based muds mentioned above. 

This product can also be manufactured in an unarmored version. 

Multiconductor power, control, and instrumentation cables are also available.

 

Construction 

Conductor: Soft annealed tinned copper per ASTM B 33. A mylar separator is used over the conductor. 

Insulation: Bostrig Type P chemically cross-linked polyolefin (XLPO), meeting IEEE 1580. 

Armor: Braided bronze in accordance with IEEE 1580. 

Sheath: Flame-Retardant XLPO applied over the armor, meeting requirements of Type L in IEEE 1580.

 

Features and Ratings

  • Special ester-based mud-resistant jacket also provides superior resistance to oil, abrasion, moisture, sunlight, crush and impact
  • High-strand-count conductors provide superior flexibility
  • Higher allowable conductor operating temperature results in increased ampacity
  • Cold bend/cold impact of -40°/-35°C in accordance with CSA 22.2 No. 0.3
  • Flame retardant in accordance with IEEE 1202 and IEC 60332-3-22 Category A
  • Meets IEEE standards for 2000V and performance requirements of IEC standards for 0.6/1kV
  • This product may be manufactured in an unarmored or armored and sheathed version
  • Armored and sheathed cables suitable for use in Class 1 Division 1 and Zone 1 hazardous locations offshore
  • Unarmored cables suitable for use in Class I, Division 2 zone 2 hazardous locations offshore

 

Approvals 

  • IEEE 1580 and IEEE 45-Marine Shipboard Cable
  • UL 1309-Marine Shipboard Cable Type X110
  • CSA 22.2 No. 245-Marine Shipboard Cable Type X110
  • Det Norske Veritas (DNV)
  • American Bureau of Shipping (ABS)
  • Transport Canada Approved AMS400-20-2
  • Transport Canada 8700-20-2
  • Lloyd’s Register of Shipping (LRS)
  • United States Coast Guard-46CFR
Product datasheet
  • Bostrig™ Type P-MR Power Cable.pdf save_alt