Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. Bridge Aerial Cable
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
  3. Specialties
  4. Bridge Aerial Cable

Bridge Aerial Cable

Bridge Aerial Cable
Product description

These multi-conductor cables are designed for unsupported aerial use between structures and are offered in 600- and 2000-volt options. They comply with all requirements for installation on bascule, lift, and swing bridges, as well as for direct burial applications. The cables can accommodate a combination of power, control, and signal circuits, including fiber-optic components, with up to 125 conductors and a maximum diameter of 5 inches (12.7 cm). Additionally, an empty conduit can be integrated into the cable design. 

We developed these cables through a long-standing relationship with a diverse range of end-users and specifiers, including local Departments of Transportation (DOTs), architects, engineers, and contractors. They are engineered to perform reliably under the most challenging conditions. 

The features listed below are standard items; they may be modified as needed. All of these cables are designed to meet specific application requirements. Please get in touch with Prysmian for details.

 

Specifications and Ratings

  • ICEA S-95-658, NEMA WC-70
  • ICEA S-73-532, NEMA WC-57
  • Prysmian Specifying Standard SC-04

 

Design Parameters 

Conductor: Annealed uncoated copper in accordance with ASTM B-172/174 for 10 AWG and smaller or ASTM B-172 for 9 AWG or larger, class K stranding, and section 2 of ICEA S-95-658. 

Insulation: Ethylene propylene rubber (EPR) meeting the Type II requirements of ICEA S-73-532, NEMA WC-57 Table 3-2 (22 to 16 AWG), 600 volt or ICEA S-95-658, NEMA WC-70, Table 3-1 (14 AWG or larger, 600 to 2,000 volt). 

Circuit Identification: Surface-printed legend with number/color: (1-BLACK, 2-WHITE, 3-RED, etc.) per ICEA S-73-532, NEMA WC-57-1990, Method 3 & Table E-1. 

Assembly: Cable components are assembled with non-hygroscopic fillers, as required by the application. The cabled core is wrapped with a moisture-resistant binder tape. Maximum lay length shall be 12x O.D. 

Cable Jacket Reinforcement: Two layers of Kevlar® aramid fibers applied helically in reverse directions under the jacket. 

Outer Jacket: Arctic, heavy-duty and UV-resistant low-density polyethylene (LDPE) per ICEA S-95-658, NEMA WC-70. Typical jacket thickness varies with cable diameter; see the datasheet chart. 

Cable Support: Stainless steel type 302 or 304 wire messenger. 

Support Binder: Stainless steel Type 302 tape helically wound around cable and messenger. 

Identification: As requested.

 

Product datasheet
  • SPL-BRG-0002-Bridge-Aerial-Cable.pdf save_alt