Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. Bridge Riser Cable
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
  3. Specialties
  4. Bridge Riser Cable

Bridge Riser Cable

Bridge Riser Cable
Product description

These multi-conductor cables are rated for 600 and 2000 volts and designed for unsupported aerial use between structures. They comply with all requirements for use on bascule, lift, and swing bridges, as well as for direct burial applications. These cables are engineered to accommodate a specific combination of power, control, and signal circuits, including fiber-optic components, with options for up to 125 conductors and a diameter of up to 5 inches (12.7 cm). Additionally, an empty conduit can be integrated into the cable design. 

These cables have been developed through extensive collaboration with a variety of end-users and specifiers, including local Departments of Transportation (DOTs), architects, engineers, and contractors. They are designed to perform reliably under the most challenging conditions. 

The features listed below are standard items; they may be modified as needed and as promised. All of these cables are designed to meet specific application requirements. Please get in touch with Prysmian for details.

 

Specifications and Ratings

  • ICEA S-73-532, NEMA WC-57
  • ICEA S-95-658, NEMA WC-70
  • Prysmian Specifying Standard SC-05

 

Design Parameters 

Conductor: Annealed uncoated copper in accordance with ASTM B-172/174 for 10 AWG and smaller or ASTM B-172 for 9 AWG or larger, class K stranding, and section 2 of ICEA S-95-658. Optical fibers are available.

Insulation: Ethylene propylene rubber (EPR) meeting the Type II requirements of ICEA S-73-532, NEMA WC-57 Table 3-2 (22 to 16 AWG), 600 volt or ICEA S-95-658, NEMA WC-70, Table 3-1 (14 AWG or larger, 600 to 2000 volt).

Circuit Identification: Surface-printed legend with number/color: (1-BLACK, 2-WHITE, 3-RED, etc.) per ICEA S-73-532, NEMA WC-57-1990, Method 3 and Table E-1.

Assembly: Cable components are assembled with non-hygroscopic fillers, as required by the application. The cabled core is wrapped with a moisture-resistant binder tape. Maximum lay length shall be 12x O.D.

Inner Jacket: Arctic, heavy-duty and UV-resistant Neoprene® polychloroprene rubber per ICEA S-95-658, NEMA WC-70. 

Cable Jacket Reinforcement: Two layers of Kevlar® aramid fibers applied helically in reverse directions under the jacket.

Outer Jacket: Arctic, heavy-duty and UV-resistant Neoprene® polychloroprene rubber per ICEA S-95-658, NEMA WC-70. The datasheet table shows the total jacket thickness.

Identification: As requested.

 

Product datasheet
  • SPL-BRG-0004-Bridge-Riser-Cable.pdf save_alt