Centralizer Protector
Product description
Protectors are designed to protect all control lines and cables along the full length of the production string, reducing the risk of damage to cables, control lines, or flatpacks. PDT’s Protector portfolio includes clamping and cable protection solutions to protect cables from lateral, axial, and rotational loading in downhole applications. In addition to our standard cross-coupling range, PDT designs application-specific solutions for demanding situations.
Application
Centralizers are used in applications where:
- Production tubing can not touch the casing/reduce RIH friction.
- Reduced thermal transfer between tubing and casing is required.
- The production tubing is centralized prior to cementing.
Standards & Approvals
All parts comply with NACE Standard MR0175 / ISO 15156
Quality & Testing
- Manufactured in accordance with standard Inspection and Quality Plans
- Design Validation Testing
- Axial, Lateral, Rotational Testing
- Factory Acceptance Testing
- Visual Inspection
- Make Up / Fit Test
- Dimensional Inspection
- Gap Inspection
- Cable Pull Test
- Drift Verification
- Torque Test
Design & Construction
- All cast - no welded parts
- One-piece assembly with captive fasteners
- No loose parts
- Interlocking Straps
- Hex or Allen Socket Bolt Option
- Chamfered ends to prevent hang up
- Supports a minimum of 100' of downhole cable, control line, and flatpack weight
- Centralizing fins - cast or fitted with polymer inserts
- Quick and Easy to install
- Reusable
- Custom designs to meet application
Materials
- Carbon Steel
- 316 Stainless Steel Straps
- 13Cr
- 25Cr
- Super Duplex
Axial Loading
- 30 Ton
Lateral Loading
- 30 Ton
Rotational Loading
- 3 Ton Common
Common Tubing Sizes
- 2-3/8", 2-7/8", 3-1/2", 4-1/2", 5", 5-1/2", 6", 6-5/8", and 7"