Dual String Protector
Product description
Protectors are designed to protect all control lines and cables along the full length of the production string, reducing the risk of damage to cables, control lines, or flatpacks. PDT’s Protector portfolio includes clamping and cable protection solutions to protect cables from lateral, axial, and rotational loading in downhole applications. In addition to our standard cross-coupling range, PDT designs application-specific solutions for demanding situations.
Application
Dual string protectors are used when completions require two production strings. Production tubing strings are typically different sizes.
The centralizer is mounted over the primary production string connection, allowing the secondary string to move freely.
Standards & Approvals
All parts comply with NACE Standard MR0175 / ISO 15156
Quality & Testing
- Manufactured in accordance with standard Inspection and Quality Plans
- Design Validation Testing
- Axial, Lateral, Rotational Testing
- Factory Acceptance Testing
- Visual Inspection
- Make Up / Fit Test
- Dimensional Inspection
- Gap Inspection
- Cable Pull Test
- Drift Verification
- Torque Test
Design & Construction
- All cast - no welded parts
- One-piece assembly with captive fasteners
- No loose parts
- Interlocking Straps
- Hex or Allen Socket Bolt Option
- Chamfered ends to prevent hang up
- Supports a minimum of 100' of downhole cable, control line, and flatpack weight
- Quick and easy to install
- Reusable
- Custom designs to meet application
Materials
- Carbon Steel
- 316 Stainless Steel Straps
- 13Cr
- 25Cr
- Super Duplex
Axial Loading
- 30 Ton
Lateral Loading
- 30 Ton
Rotational Loading
- 3 Ton Common
Common Tubing Sizes
- 2-3/8", 2-7/8", 3-1/2", 4-1/2", 5", 5-1/2", 6", 6-5/8", and 7"