Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. Flatpacks
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
  3. Specialties
  4. Flatpacks

Flatpacks

Product description

Prysmian Downhole Technology’s flatpacks streamline well completion by minimizing installation spooler units. They offer versatile configurations, including single-pass and dual-pass encapsulation, with color-coded and custom-printed components for quick identification. Additional options like bumper bars and wire rope enhance crush resistance, supporting diverse operational needs.

 

Design and Construction 

  • Encapsulation for single and multiple lines
  • Optional Bumper Bars
  • Safety-Strip® Encapsulation (standard)
  • Up to 8 lines can be flatpacked
  • Encapsulation profiles to suit customer application
  • Custom Line Marking
  • Full range of application materials
  • Optional Flush & Fill

Components (or Combination)

  • TEC
  • TEF
  • Hybrid 
  • Control Lines
  • Bumper Bars

Encapsulation Material

  • PP (Polypropylene) /TPR (Santoprene) / PA (Nylon) / PVDF / ETFE (Tefzel) / ECTFE (Halar) FEP / PFA / ECA 3000

Bumper Bars: 5/16" / 7/16" / 1/4" / 3/8/ Galvanized

Pressure Ratings: Flatpacks will be rated to the line with the lowest pressure rating.

 

Application

Flatpacks are typically used when multiple lines, such as control lines, chemical injection lines, and gauge cables, are terminated at similar depths in the well. Common applications include intelligent well systems, deep-set chemical injection, and safety valve lines with shallow-set chemical injection. Bumper bars can be incorporated for extra crush resistance in demanding environments.

 

Standards and Approvals

Flatpacks are manufactured in accordance with the relevant ASTM standards for each material. Tubes can be supplied flushed, filled, and filtered according to client specifications and in compliance with NAS/SAE standards, ensuring quality and customization for specific project requirements.

 

Quality and Testing

Flatpacks are manufactured in accordance with Standard Inspection and Quality Plans.

Product datasheet
  • Prysmian-Flatpacks.pdf save_alt