Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. FlexFlame BFOU(c) Instrumentation Cable
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
  3. Specialties
  4. FlexFlame BFOU(c) Instrumentation Cable

FlexFlame BFOU(c) Instrumentation Cable

FlexFlame BFOU(c) Instrumentation Cable
Product description

Fixed installation for instrumentation, communication, control, and alarm systems in both EX (Zone 0, 1 & 2) and safe areas, and for emergency and critical systems where fire resistance is required. BFOU(c) M 250V for installation in areas exposed to MUD and drilling/cleaning fluids. Meets the Oil & Mud resistance requirement in NEK TS 606:2016.

 

Operating Temperature: 90°C 

Operating Voltage: 150/250(300)V

Standards: NEK TS 606 Code S104, NEK TS 606 Code S4/S8/S104, IEC 60092-376 (2017-05), IEC 60228 Class 2, IEC 60092-360, IEC 60332-1-2, IEC 60332-3-22, IEC 60331-1, -2, -21,  IEC 60754-1,2, IEC 61034-1,2 

Product datasheet
  • FlexFlame BFOU(c) 250V S4-S8-S104 Instrumentation Cable.pdf save_alt