Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. INDUSTRITE™ Welding Cable
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
  3. Specialties
  4. INDUSTRITE™ Welding Cable

INDUSTRITE™ Welding Cable

INDUSTRITE™ Welding Cable
Product description

INDUSTRITE™ Welding Cable is specifically designed and manufactured for use in welding and other applications that involve frequent flexing. It is built to withstand flame, abrasion, chemicals, moisture, impact, tearing, and extreme temperatures. 

This cable is suitable for a variety of uses, including welding electrode leads, welding stingers, welding ground leads, battery cables, bus welding boxes, jumper cables, ground cables, lift trucks, and other portable power applications that require exceptional flexibility.

 

Construction Options

INDUSTRITE welding cable is available in a variety of colors.

 

Design Parameters

Conductors: The conductors are made of extra-flexible rope stranding (Class M) soft-drawn uncoated copper, adhering to ASTM B-3, ASTM B-172, and UL-62 standards. This design ensures high flexibility, increased flex life, and a reduced risk of copper fatigue or conductor breakage. 

Separator: A paper separator is used for easy stripping. 

Insulation/Jacket: The insulation and jacket are made from a bright orange, oil- and flame-resistant thermoset CPE composite. This material conforms to ANSI/NEMA WC58 and ICEA S-75-381 standards, providing excellent physical and electrical properties. Its bright color enhances visibility for safety, and it is suitable for both indoor and outdoor use in severe flexing applications, where exposure to oil, chemicals, and extreme temperatures is a factor.

 

Specifications and Ratings

  • Rated for use in DC welding
  • Continuous operation at 600 volts with 90°C conductor temperatures
  • ETL listed in accordance with UL 1276
  • 600V CSA Certified Arc Welding Cable or Portable Power Cable
  • Passes CSA FT-1 and FT-5 Flame Tests
  • Approved by MSHA for sizes of 2 AWG and larger

 

 

Product datasheet
  • SPL-CRN-0006-Industrite-Welding-Cable.pdf save_alt