Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. MOR® Polyrad® Type P VFD Cable
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
  3. Specialties
  4. MOR® Polyrad® Type P VFD Cable

MOR® Polyrad® Type P VFD Cable

MOR® Polyrad® Type P VFD Cable
Product description

Product Constrution

Conductor: 8 AWG through 777 kcmil soft annealed tinned copper flexible strand

Insulation

  • Polyrad® XT-125 Irradiated Cross-linked Polyolefin (XLPO)
  • Color Code: All black with printed numbers

Ground: 3 split green insulated flexible tinned copper conductors sized to UL 1277

Shield: Overall tinned copper braid with aluminum/polyester tape – 100% coverage for enhanced shield effectiveness required by VFD applications

Sheath: Mud Oil-Resistant, Black Irradiated Cross-linked Chlorinated Polyethylene (XL-CPE)

Print: MOR® POLYRAD® XT-125 VFD (UL) E85994 BR782 110C 3C XXAWG+3GRNDS SHIELDED TC-ER RHW -- (CSA) LL 9755 SPEC 245/1309 FT4 -40C SR 2000 V RW90 XLPE TC (ETL) US 109229 IEEE 1580 -- IEC 1 KV 60332.3A DAY/MONTH/YEAR SEQUENTIAL MARK 

Options

  • Overall braid wire armor
  • Larger-sized insulated ground wires
  • Uninsulated ground wires 

 

Applications

  • AC motor variable frequency drives
  • Offshore oil and gas drilling platforms, MODUs, ships and FPSOs
  • Land-based oil and gas drilling rigs
  • Suitable for use in Class I, Division 2 and Zone 2 environments when installed in accordance with API-RP14F or NEC Article 501 

 

Features

  • Meets NEK 606 mud oil resistance requirements with ester-based muds
  • Meets UL 2225 crush and impact requirements of Type MC-HL cables
  • Permitted for Exposed Run “ER” (open wiring) use in accordance with NEC
  • Flexible stranding to facilitate ease of cable installation and termination
  • Temperature rated at 125°C for long life, higher ampacities and protection from thermal overloads
  • Meets cold bend test at -55°C
  • Meets cold impact test at -40°C

 

Compliances

Industry: API-RP14F, CSA C22.2 No. 38 Type RW90, CSA C22.2 No. 230 Type TC, CSA C22.2 No. 245 Type X110, IEEE 1580-2010 Type P, IEC 60092-350, Mud oil-resistant, UL 1309 Type X110, UL Listed 110°C Marine Shipboard Cable

Flame Test: IEEE 1202, IEC 60332-3-22 Cat. A (supersedes IEC 60332-3A), CSA C22.2 No. 0.3 FT4

Product datasheet
  • MOR® Polyrad® Type P VFD Power (Unarmored).pdf save_alt