Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. OPTOFLEX G62.5-125, G50-125, E9-125
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
  3. Specialties
  4. OPTOFLEX G62.5-125, G50-125, E9-125

OPTOFLEX G62.5-125, G50-125, E9-125

OPTOFLEX G62.5-125, G50-125, E9-125
Product description

Flexible fiber-optic cables are designed for signal and data transmission in cranes and material-handling equipment. They are ideal for use in cable-handling systems, including reels, festoon systems, and cable tenders. These cables support high data rates, offer large bandwidth, and provide complete immunity to electromagnetic interference.

 

Design Features 

Optical Fiber

  • Fiber core diameter: 62.5 μm, 50 μm or 9 μm
  • Diameter across the cladding: 125 μm
  • Diameter over the coating: 250 μm

Fiber Coding: A specially developed color code for the identification of the individual fibers

Fiber Covering: Hollow core with filling compound, Basic material: ETFE, Compound: 7YI 1, Natural color 

Core Arrangement: Six cores, especially laid-up in one layer around a GFK supporting element (GFK=glass-fiber reinforced plastic) 

Inner Sheath: Special compound 

Reinforcement: Special braid made of polyester threads. Surface covered: approx. 80% 

Outer Sheath

  • Basic material PCP, rubber compound 5GM3
  • Black color
Product datasheet
  • OPTOFLEX G62.5-125 - G50-125 - E9-125.pdf save_alt