Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. PLANOFLEX Festooning Cable
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
  3. Specialties
  4. PLANOFLEX Festooning Cable

PLANOFLEX Festooning Cable

PLANOFLEX Festooning Cable
Product description

Flexible low-voltage power and control cables are designed for use in festoon systems and for connecting movable parts of machine tools, material handling equipment, and similar applications that experience high mechanical stresses and frequent bending during operation. These cables are specifically intended for bending in one plane only.

 

Design Features 

Conductor: Eletrolytic copper, not tinned:

  • up to 25 mm²: extremely finely stranded, class 6
  • above 35 mm²: finely stranded, class 5 

Insulation: PROTOLON Basic material EPR, Rubber compound 3GI3 (refer also to DIN VDE 0207, Part 20) 

Core Identification: Up to 5 cores, colored: green/yellow (or black for version...-O), black, blue, brown, grey; For more than 5 cores: black with white colored numbers 

Individual Screen: Braid screen made of tinned copper wires, transfer impedance optimized at 30 MHz. Surface covered: approx. 60% for shielded cores, approx. 80% for twisted and shielded pairs. 

Core Arrangement: Parallel, for more than 12 cores: parallel bundles 

Outer Sheath

  • Basic material CR, Rubber compound 5GM3 (refer also to DIN VDE 0207, Part 21)
  • Color: black
Product datasheet
  • PLANOFLEX NGFLGOEU.pdf save_alt