Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. RONDOFLEX Festooning Cable
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
  3. Specialties
  4. RONDOFLEX Festooning Cable

RONDOFLEX Festooning Cable

RONDOFLEX Festooning Cable
Product description

Flexible low-voltage power and control cables are designed for use in festoon systems and for connecting movable parts of machinery, such as material handling equipment. They are suitable for applications that involve high mechanical stresses and frequent bending during operation.

 

Design Features 

Conductor: Bare electrolytic copper, finely stranded, class 5 

Insulation

  • PROTOLON MS
  • High-grade special compound based on high-quality EPR (at least GI3); improved mechanical and electrical characteristics 

Core Identification: Best identification as a result of light colored insulation with numbers printed in black for power and control cables, earth conductor green/ yellow (acc. to DIN VDE 0293) 

Individual Screen: Braid screen made of tinned copper wires, transfer impedance optimized at 30 MHz. Surface covered: at least 60% for individually shielded cores; at least 80% for twisted and shielded pairs 

Core Arrangement: Laid-up in a maximum of 3 layers 

Inner Sheath: Basic material EPR, Rubber compound GM1b Color: black 

Outer Sheath: High-grade special compound (at least 5GM3), based on PCP; Color: black

Product datasheet
  • RONDOFLEX (N)GRDGOEU.pdf save_alt