SL Protector
Product description
Protectors are designed to protect all control lines and cables along the full length of the production string, reducing the risk of damage to cables, control lines, or flatpacks. PDT’s Protector portfolio includes clamping and cable protection solutions to protect cables from lateral, axial, and rotational loading in downhole applications. In addition to our standard cross-coupling range, PDT designs application-specific solutions for demanding situations.
Application
The Slim Line (SL) Protector features a cast body with low-profile straps. This design is used in standard applications; however, it is required for tight-clearance applications that require a reduced running OD. The SL design incorporates features that provide load ratings that exceed industry expectations. A key feature of the protector is the interlocking fastening mechanism that prevents shear stresses from being applied to the bolts by dispersing impact-related forces to the cast body. The SL protector has been designed as a universal protector to cover a wide range of tubing connections and accommodate a multitude of line configurations.
Standards & Approvals
All parts comply with NACE Standard MR0175 / ISO 15156
Quality & Testing
- Manufactured in accordance with standard Inspection and Quality Plans
- Design Validation Testing
- Axial, Lateral, Rotational Testing
- Factory Acceptance Testing
- Visual Inspection
- Make Up / Fit Test
- Dimensional Inspection
- Gap Verification
- Cable Pull Test
- Drift Verification
- Torque Test
Design & Construction
- Cast Body / Rolled Steel Straps
- One-piece assembly with captive fasteners
- No loose parts
- Interlocking Straps
- Chamfered ends to prevent hang up
- Supports a minimum of 100' of downhole cable, control line, and flatpack weight
- Quick and Easy to install
- Reusable
- Custom designs to meet application
Materials
- Carbon Steel
- 316 SS
- 13Cr
- 25Cr
- Super Duplex
Axial Loading
- 30 Ton
Lateral Loading
- 30 Ton
Rotational Loading
- 3 Ton
Common Tubing Sizes
- 2-3/8", 2-7/8", 3-1/2", 4-1/2", 5", 5-1/2", 6", 6-5/8", and 7"