Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. SPREADERFLEX Cable
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
  3. Specialties
  4. SPREADERFLEX Cable

SPREADERFLEX Cable

SPREADERFLEX  Cable
Product description

Feeder cable designed for load-lifting equipment, such as spreaders, with high mechanical stress during gravity-fed collector basket operation, rated for voltages up to 0.6/1 kV. It is suitable for use in cold environments.

 

Design Features

Conductor: Bare Electrolytic copper, extremely fine stranded, class FS 

Insulation: Special EPR compound based on type 3GI3 acc. DIN VDE 0207; for application in ambient temperatures down to -40°C 

Core Identification: Optimal identification as a result of light colored insulation with numbers printed in black; protective earth conductor green/yellow 

Individual Screen: Braid screen made of tinned copper wires. Transfer impedance optimized at 30 MHz. Surface covered: at least 60% for shielded cores; at least 80% for twisted pairs. 

Core Arrangement 

  • Core Assembly: cores laid up into bundles
  • Bundle assembly: bundles laid up around the central support element

Support Element: Aramide threads woven round lead ball cords, arranged centrally. The breaking load is rated to provide a safety factor of 5 when the cable is suspended vertically for 50 m. In the case of a bigger cross-section and a higher number of cores, the support element is a round rubber filler with Aramid threads. 

Outer Sheath: Special PUR compound; black color

Product datasheet
  • SPREADERFLEX 3GSLTOE.pdf save_alt