Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. Tar Jute Bridge Submarine Cable
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
  3. Specialties
  4. Tar Jute Bridge Submarine Cable

Tar Jute Bridge Submarine Cable

Tar Jute Bridge Submarine Cable
Product description

These robust multi-conductor 600-volt signal cables are specifically designed for underwater use and comply with the requirements for bascule, lift, and swing bridges, as well as for direct burial applications. They can be tailored to accommodate specific combinations of power, signal, and control circuits, including fiber optic components, with capacities of up to 125 conductors and diameters of up to 5 inches (12.7 cm). Additionally, an empty duct can be included to allow for future installation of fiber-optic cables. 

The unique tar/jute coating encases and protects the cable, preventing water from reaching the steel armor. These cables are the result of a long-standing partnership with the U.S. military and the U.S. Department of Transportation (DOT), and they are engineered to perform reliably under the most challenging conditions. 

The features listed are standard, but they can be modified as needed. Interested parties are encouraged to contact for more details.

 

Design Parameters 

Conductor: Annealed uncoated copper to meet ASTM B-3, stranded to meet ASTM B-8, class B stranding, and ICEA S-95-658, NEMA WC-70. 

Insulation: Crosslinked polyethylene (XLPE) meeting ICEA S-95-658, NEMA WC-70. The insulation meets accelerated water absorption per Electrical Method EM-60. Insulation thickness for 600V and 2000V is shown on the datasheet. 

Circuit Identification: Surface printed legend with number/color (1-BLACK, 2-WHITE, 3-RED, etc.) per ICEA S-73-532, NEMA WC-57-1990, Method 3 and Table E-5 or E-1 as required. 

Assembly: Cable components are connected using jute or polypropylene, as required by the application. The cabled core is wrapped with a moisture-resistant binder tape. Lay length and directions conform to ICEA S-95-658, NEMA WC-70. 

Inner Jacket: Weather and UV-resistant high-density polyethylene (HDPE) per ICEA S-95-658, NEMA WC-70. Jacket thickness varies per cable diameter; see the chart on the datasheet.

Inner Jute Bedding: Tar/asphalt impregnated jute per ICEA S-95-658, NEMA WC-70. Jute thickness is shown on the datasheet. 

Armor Wire & Flooding: Galvanized steel wire per ICEA S-95-658, NEMA WC-70. Armor is flooded with tar/asphalt. 

Outer Jute Bedding: Tar/asphalt impregnated jute per ICEA S-95-658, NEMA WC-70. 

Flooding/Jacket: Hot tar/asphalt coats and seals the outer bedding.

 

Specifications and Ratings

  • ICEA S-95-658, NEMA WC-70
  • ICEA S-73-532, NEMA WC-57
  • BIW Specifying Standard SC-01

 

Product datasheet
  • SPL-BRG-0005-Tar-Jute-Bridge-Submarine-Cable.pdf save_alt