Termination Handling Clamp
Protectors are designed to protect all control lines and cables along the full length of the production string, reducing the risk of damage to cables, control lines, or flatpacks. PDT’s Protector portfolio includes clamping and cable protection solutions to protect cables from lateral, axial, and rotational loading in downhole applications. In addition to our standard cross-coupling range, PDT designs application-specific solutions for demanding situations.
Application
The termination handling clamp is used for offshore and onshore completions. The termination handling clamp prevents excessive strain on lines at termination points, making it easier to handle multiple lines during termination on deck. These protectors can be used with multiple lines and cable profiles.
Standards & Approvals
All parts comply with NACE Standard MR0175 / ISO 15156
Quality & Testing
- Manufactured in accordance with standard Inspection and Quality Plans
- Factory Acceptance Testing
- Visual Inspection
- Make Up / Fit Test
- Dimensional Inspection
- Gap Verification
- Torque Test
Design & Construction
- All cast - no welded parts
- One-piece assembly with captive fasteners
- No loose parts
- Interlocking Straps
- Custom designs to meet application
- Quick and easy to install
Designed for multiple uses
Materials
- Carbon Steel
Common Tubing Sizes
- 2-3/8", 2-7/8", 3-1/2", 4-1/2", 5", 5-1/2"