Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. Tubing Encased (TEC) High-Temperature Cable
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
  3. Specialties
  4. Tubing Encased (TEC) High-Temperature Cable

Tubing Encased (TEC) High-Temperature Cable

Tubing Encased High-Temperature Cable (TEC)
Product description

Prysmian Downhole Technology's Tubing Encased High-Temperature Cable (TEC) is designed and manufactured to withstand the harsh environments of the oil and gas industry at temperatures above 150 °C. The cable can be used for data transmission, such as downhole gauge applications, as well as for larger cores that require power, or a combination of both.

 

Construction 

  • Temperature ranges up to 260°C
  • Outer tube is tig-welded and drawn through a die to the final size
  • Centralized conductor
  • Application Specific
  • Double Extruded Filler
  • Optional Bumper Bars 
  • Custom Line Marking
  • Safety-Strip® Encapsulation
  • Continuous Length up to 100,000 ft

Outer Tube Materials

  • 316L Stainless Steel (UNS 31603)
  • A825 Alloy (UNS N08825)

Outer Tube Sizes: 1/8" to 3/8"

Double Extruded Centralized Core

  • Size: 4 AWG - 28 AWG
  • Type: Solid or Stranded Copper Conductor
  • Plating (if required): Tin, Nickel, or Silver plating

Encapsulation

  • ETFE (Tefzel) /ECTFE (Halar) / FEP / PFA / ECA 3000
  • Round or Square profile

Pressure Rating

  • 1/8" up to 25Kpsi
  • 1/4" up to 25Kpsi
  • 3/8" up to 20Kpsi

 

Application

The selection of materials for the insulation and secondary extrusion, as well as the outer tube material and wall thickness, enables the high-temperature TEC to operate at higher pressures than the standard TEC.

 

Standards and Approvals

Advanced Well Equipment Standard Group AWES Recommended Practice for Qualification of Tubing Encapsulated Conductor AWESTEC_01

 

Quality and Testing

Manufactured in accordance with standard Inspection and Quality Plans. Downhole cables are manufactured according to applicable ASTM standards for each specific material:

  • Alloy 825: ASTM B704 and B751
  • Stainless Steel 316L: ASTM A450 and A632 

The pressure ratings of TEC are based on the collapse pressure of the ¼” tube, not burst pressures normally associated with capillary tubes. The collapse (yield) pressure is calculated using API Bulletin 5C3 Formula # 1 - Yield Strength Collapse Pressure Formula.

Product datasheet
  • Prysmian-Tubing-Encased-High-Temperature-Cable.pdf save_alt